Product QS18AB6AF300
Inductive Sensor
With Selective Behaviour
Order number: 13284- Rectangular, height 40 mm
- Variable orientation of active face in 9 directions
- Plastic, PBT‐GF30‐V0
- Detects only non-ferromagnetic metal
- AC 2-wire, 20…250 VAC
- Programmable connection (NC or NO)
- Terminal chamber

General data
| EAN | 4047101000061 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365080000 |
| Country of origin | DE |
| Weight | 236 g |
Technical Data
| Design | Rectangular |
| Construction size | 114 x 40 x 40 mm, CP40 |
| Operating voltage | 20…250 VAC |
| Output function | Connection programmable, 2-wire |
| Electrical connection | Terminal chamber |
| Housing material | Plastic, PBT-GF30-V0, Black |
| Ambient temperature | 0…+60 °C |
| Protection class | IP67 |
| Special features | Selective NF |
Mounting accessories
|
QS30AF600 | 3011977 |
|
SLSR30-1050P8 | 3073898 |

