Product QS18VN6AF300 W/30'
Photoelectric Sensor
Opposed Mode Sensor (Receiver)
Order number: 3042009Alternative order number : 42009
- M12 × 1 male connector, 4-pin
- Protection classes IP67/IP69K
- Ambient temperature: -40 °C…+70 °C
- Metal housing
- Operating voltage: 10…30 VDC
- PNP switching output, light operation

General data
| EAN | 662488420093 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 68.04 g |
Technical Data
| Function | Opposed mode sensor |
| Operating mode | Receiver |
| Design | Tube |
| Construction size | M18 x 1 |
| Range | 0…20000 mm |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, light operation, PNP |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, Zinc Die-Cast with Nickel-Plating |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67/IP69 |
| Special features | Encapsulated, Wash down |
Mounting accessories
|
QS30AF600 | 3011977 |
|
SLSR30-1050P8 | 3073898 |

