Product  SMB30FAM10

Accessories

Mounting Bracket

Order number: 3011185

Alternative order number : 11185

    • Mounting bracket
    • Stainless steel
    • For 30 mm thread
    • M10 × 1.5 thread
#

General data

EAN 662488111854
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 73269098900
Country of origin CN
Weight 153 g

Technical Data

Accessory type Mounting bracket
For use with Cylindrical sensors
Construction size 78.4 x 75 mm

Select Country

Turck worldwide

to top