Product SB12TE1
LED Signal Light
Monochrome Multifunction Signaller with acoustic alarm
Order number: 3083218Alternative order number : 83218
- Plastic housing, black
- EMI and RFI immune
- Protection class IP50
- Cable, 2 m
- Monochrome: Red (COL 1)
- Operating voltage: 18…30 VDC or 24 VAC with 45 mA per LED color
- Inputs: PNP/NPN
- Beeper max. 92 dB

General data
| EAN | 662488832186 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | CN |
| Weight | 254.92 g |
Technical Data
| Function | Tower light |
| Design | Smooth barrel |
| Light type | Red |
| Operating voltage | 21…27 VAC / 18…30 VDC |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, ABS, Black |
| Ambient temperature | -20…+50 °C |
| Protection class | IP50 |

