Product QS18VP6AF300Q5
Pick-to-Light
Placement Sensor
Order number: 3060568Alternative order number : 60568
- Protection class IP67
- Male M12 x 1, 4-pin
- Job light: yellow
- Mispick: not signalled
- Actuation: not signalled
- Operating voltage 12…30 VDC
- PNP switching
- NO contact

General data
| EAN | 662488605681 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 143 g |
Technical Data
| Function | Pushbutton |
| Design | Dome |
| Operating voltage | 12…30 VDC |
| Output function | NO contact, PNP |
| Current output | 150 mA |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PC Thermoplastic material, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP69 |
| Special features | Wash down |
Mounting accessories
|
QS30AF600 | 3011977 |
|
SLSR30-1050P8 | 3073898 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

