Product  TL50BYRQ

Inductive Sensor

Order number: 100018001
    • M12 × 1 threaded barrel
    • Chrome-plated brass
    • DC 2-wire, 10…30 VDC
    • NO contact
    • Cable connection
#

General data

EAN 4047101522921
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019000
Country of origin CN
Weight 97 g

Technical Data

Output function NO contact, 2-wire
Electrical connection Cable
Cable length 2.0  m
Housing material Metal, CuZn, Chrome-plated
Ambient temperature -25…+70 °C
Protection class IP67

Mounting accessories

100032386
U2-29262

Connectivity accessories

7030632
6634164

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top