Product  PPROMCAM1.3Q

Passive Actuator/Sensor Box, M12 × 1

8-port, with M23 Connector for Supply Cable

Order number: 6611966
    • Housing material: Nylon
    • Housing color: black
    • Protection class IP67
    • RoHS-compliant
    • CE compliant
    • LED (PNP circuit)
    • I/O port (number of pins): 3-pin + PE
#

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top