Product  CL50GXXPQP

Photoelectric Sensor

Order number: 3078103

Alternative order number : 78103

    • Operating voltage: 10…30 VDC
    • PNP switching output, changeover
#

General data

EAN 662488781033
Customs tariff number 85365019000
Country of origin US
Weight 29 g

Technical Data

Function Opposed mode sensor
Output function NO/NC, PNP
Electrical connection Cable with connector, M8 × 1
Cable length 0.150  m
Housing material Plastic, Thermoplastic material
Ambient temperature -20…+70 °C
Protection class IP67

Select Country

Turck worldwide

to top