Product  K30LGRWPQ

Pressure Transmitter

With Voltage Output (3-Wire)

Order number: 6836253
    • Ceramic measuring cell
    • Compact and robust design
    • Excellent EMC properties
    • Pressure range 0…10 bar rel.
    • Pressure peak orifice
    • 12…33 VDC
    • Analog output 0…10 V
    • Process connection G1/4" female thread, front sealing
    • Connector device, DIN EN 175301-803-A
#

General data

EAN 4047101396737
eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin CH
Weight 90 g

Technical Data

Output function Analog output voltage
Electrical connection Connector, DIN EN 175301-803 Form A
Housing material Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Ambient temperature -30…+85 °C
Protection class IP65
Approvals CE, Metrological certification (RUS), cULus

Mounting accessories

6635819

Connectivity accessories

7030632
6634164

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top