Product TL50GRYQ
Accessories
Measuring Wheel
For Solid Shaft Encoders
Order number: 100038306- For length measurement
- Circumference: 0.3 m
- Material: Aluminum
- Surface: Aluminum, cross knurled
- Suitable for cardboard, wood, textiles, rubber and soft plastics

General data
| EAN | 4047101593402 |
| eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
| Customs tariff number | 76169990990 |
| Country of origin | DE |
| Weight | 118 g |
Technical Data
| Ambient temperature | -30…+80 °C |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

