Product TL50OQ
Measuring Light Screen
Emitter
Order number: 3075428Alternative order number : 75428
- Male M12 × 1, 8-pin
- Scan field 900 mm
- Protection class IP65
- Resolution 5 mm
- Max. range 4 m
- 2 × EZA-MBK-11 brackets included in delivery
- Operating voltage 12…30 VDC

General data
| EAN | 662488754280 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 90318020000 |
| Country of origin | MX |
| Weight | 2902.99 g |
Technical Data
| Function | Light screen |
| Light type | IR |
| Scan field | 900 mm |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, AL, Anodized |
| Ambient temperature | -40…+70 °C |
| Protection class | IP65 |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

