Product R58ACR1
Photoelectric Sensor
Opposed Mode Sensor (Receiver)
Order number: 3035940Alternative order number : 35940
- Cable, 9 m
- Protection class IP67
- Ambient temperature: -40…+70 °C
- Modulation frequency C, requires transmitters with the same frequency
- Operating voltage: 24…240 VAC
- Semiconductor relay output, SPST, light operation

General data
| EAN | 662488359409 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 640 g |
Technical Data
| Function | Opposed mode sensor |
| Operating mode | Receiver |
| Design | Tube |
| Construction size | M30 x 1.5 |
| Range | 0…150000 mm |
| Operating voltage | 24…240 VAC |
| Output function | Light operation, Relay output |
| Electrical connection | Cable |
| Cable length | 9.0 m |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
| Special features | Encapsulated |

