Product R58ACG1Q
Actuator And Sensor Cable, PP-EPDM
Connection Cable
Order number: 6935421- M12 male connector, angled, 5-pin
- Stainless steel coupling nut/screw
- Sheath material: PP-EPDM
- Sheath color: white
- Resistant to acids and alkaline solutions
- Resistant to detergents and disinfectants
- Resistant to hydrolysis acc. to DIN EN 60068-2-78
- Free from silicone and PVC
- Halogen-free acc. to DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1
- Approvals: Ecolab, FDA
- RoHS and REACH compliant
- Protection classes IP67, IP69K
- Cable length: 2.0 m

General data
| EAN | 4047101389074 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 1 g |
Technical Data
| Cable length | 2.0 m |
| Ambient temperature | 0…+80 °C |
Data Sheets
| German | 708 KB |
| English | 708 KB |
| French | 708 KB |
| Spanish | 707 KB |
| Czech | 708 KB |
| Dutch | 708 KB |
| Romanian | 708 KB |
| Russian | 714 KB |
| Polish | 709 KB |
| Turkish | 709 KB |
Approval/Declaration
General Catalog
Product Flyer
| Connectivity for the food industry | 3310 KB |
| M12 Power Product Series | 1863 KB |
Product Overview
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

