Product S18UIA
Accessories
Power Supply Module — Power-Bridge
Order number: 7580610- Collective fault signal via relay
- Single and redundant power supply via terminals
- Supply inputs are decoupled
- Reverse polarity protection
- Removable screw terminals
- Connector for power bridge incl. in delivery
- ATEX, IECEx, NEPSI, cUL, cFM, INMETRO, Kosha
- Use in Zone 2

General data
| EAN | 4047101388527 |
| eCl@ss-Code (V5.1.4): | 27049002 -/- DC supply |
| Customs tariff number | 85369010000 |
| Country of origin | DE |
| Weight | 152 g |
Technical Data
| Operating voltage | 11…30 VDC |
| Electrical connection | Removable screw terminals, 2-pin |
| Housing material | Plastic, Polycarbonate/ABS |
| Ambient temperature | -25…+70 °C |
| Protection class | IP20 |
Data Sheets
| German | 327 KB |
| English | 326 KB |
| French | 327 KB |
| Spanish | 327 KB |
| Czech | 327 KB |
| Dutch | 327 KB |
| Romanian | 327 KB |
| Russian | 395 KB |
| Polish | 329 KB |
| Chinese | 396 KB |
| Turkish | 328 KB |
Approval
| EPS 16 ATEX 1 052 X | 1150 KB |
| cFMus- 0015X | 644 KB |
| IECEx - EPS 16.0023X | 1408 KB |
| UL 601010 20190523-E230865 | 333 KB |
| Kosha - 17-AV4BO-0111X | 582 KB |
| Inmetro - TÜV 17.1310 X | 1280 KB |
EPLAN Electric P8
EU Declaration of Conformity
Product Catalog
Product Flyer
Quick Start Guide
Technology Flyer
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |

