Product HC3-K28S-AP4X
Capacitive Sensor
Grip Sensor
Order number: 2601400- Smooth barrel, Ø 28 mm
- Plastic, PA12‐GF30
- Capacitive grip sensor
- Active face, circumferential
- Dirt compensation on active face
- DC 3-wire, 10…65 VDC
- NO contact, PNP output
- Cable connection

General data
EAN | 4047101090529 |
eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
Customs tariff number | 85365080000 |
Country of origin | DE |
Weight | 177 g |
Technical Data
Design | Smooth barrel |
Construction size | Ø 28 mm |
Rated switching distance | 3 mm |
Output function | NO contact, PNP |
Electrical connection | Cable |
Cable length | 2.0 m |
Housing material | Plastic, PBT-GF30 |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |