Product BCF10-S30-VN4X
Pick-to-Light
Placement Sensor
Capacitive Button
Order number: 3091415Alternative order number : 91415
- Protection class IP67
- Cable with male end M12 x 1, 4-pin, 2 x 150 mm
- 2 work lights green and red
- No indication of mispick
- No indication of actuation
- Operating voltage 12…30 VDC
- PNP switching
- NO contact

General data
| EAN | 662488914158 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 160 g |
Technical Data
| Design | Dome |
| Operating voltage | 12…30 VDC |
| Output function | NO contact, PNP |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, PC, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP69 |
Mounting accessories
|
VAS22-S80E-0.4-DAS22-S-FS5.432/TXL | 6606633 |
|
FSFD54PL-0.5/M16 | 100028355 |

