Product  BC5-S185-AN4X

LED Linear Light

In the Metal Housing

Order number: 3087487

Alternative order number : 87487

    • Cascadable via M12 × 1 female connector, 4-pin
    • ON/OFF switch
    • Operating voltage: 12…30 VDC
    • Light beam: 850 mm
    • Housing length: 877 mm
    • Color: White
    • Cable, 2m
#

General data

EAN 662488874872
eCl@ss-Code (V5.1.4): 27119002 -/- Work light
Customs tariff number 94054239900
Country of origin MX
Weight 901 g

Technical Data

Design Rectangular
Construction size 877 x 31.9 x 46 mm, WLB32
Operating voltage 12…30 VDC
Electrical connection Cable
Cable length 2.0  m
Housing material Metal, AL
Ambient temperature -40…+70 °C
Protection class IP50

Mounting accessories

6606752
4602930

Select Country

Turck worldwide

to top