Product BCF5-S18-AN4X-H1141/S250
Photoelectric Sensor
Diffuse Mode Sensor with Fixed-Field Background Suppression
Order number: 3032471Alternative order number : 32471
- Cable, 2 m
- Protection class IP67
- Ambient temperature: -40…+70 °C
- Operating voltage: 10…30 VDC
- PNP switching output, changeover

General data
| EAN | 662488324711 |
| eCl@ss-Code (V5.1.4): | 27270904 -/- Diffuse mode sensor with background suppression |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 141 g |
Technical Data
| Design | Tube |
| Construction size | M18 x 1 |
| Operating voltage | 10…30 VDC |
| Output function | Connection programmable, PNP |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67/IP69 |
Mounting accessories
|
WKC4.5T-2-RSC4.5T/TXO3700 | 6632062 |
|
VAS04-K81E-2-RSC5T/TEL | 6606752 |
|
NI3-M08-AP6X-V1131
Cylindrical; Threaded Barrel; 8 mm; Chrome-plated Brass |
4602930 |
|
CODESYS Version 2.3 | SW_CODESYS_2_3 |
Connectivity accessories
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
FAS4-CSG43 | 6821322 |
|
PT300PSIG-2014-U1-DA91/X | 6837037 |
|
SLPCR25-690P8 | 3083623 |
|
TM18VP6FF25Q8 | 3042038 |
|
SLLCR14-1820P8 | 3089159 |

