Product BCF5-S18-AN4X
Pressure Transmitter (Rotatable)
With Analog Output and PNP/NPN Transistor Switching Output
Output 2 Reprogrammable as Switching Output
Order number: 6832268- Housing is rotatable after plugging the process connection
- Reading of adjusted values without tool
- Recessed pushbutton and keylock for secure programming
- Permanent indication of pressure (bar, psi, kPa, MPa, misc)
- Peak pressure memory
- Pressure range 0…250 bar rel.

General data
| EAN | 4047101168686 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | DE |
| Weight | 352 g |
Technical Data
| Design | With display |
| Operating voltage | 18…30 VDC |
| Output function | NO/NC, PNP/NPN |
| Voltage output | 0…10 V |
| Current output | 4…20 mA |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless-steel/Plastic, 1.4305 (AISI 303) |
| Ambient temperature | -40…+80 °C |
| Protection class | IP67/IP69K |
| Approvals | CE, Metrological certification (RUS), cULus |
Data Sheets
| German | 343 KB |
| English | 342 KB |
| French | 343 KB |
| Spanish | 343 KB |
| Czech | 343 KB |
| Dutch | 342 KB |
| Romanian | 343 KB |
| Russian | 504 KB |
| Polish | 343 KB |
| Chinese | 409 KB |
| Turkish | 336 KB |
Approval
Configuration File
Configuration Software
Instructions for Use
Manual
| TS Series IO-Link Parameters | 341 KB |
| IO-Link — Simple, Consistent, Efficient | 1266 KB |
| PS — IO-Link parameters | 311 KB |
Manufacturer's Declaration
Product Overview
Quick Start Guide
Mounting accessories
|
WKC4.5T-2-RSC4.5T/TXO3700 | 6632062 |
|
VAS04-K81E-2-RSC5T/TEL | 6606752 |
|
NI3-M08-AP6X-V1131
Cylindrical; Threaded Barrel; 8 mm; Chrome-plated Brass |
4602930 |
|
CODESYS Version 2.3 | SW_CODESYS_2_3 |

