Product BC15-K34-VN4X
Pressure Transmitter
With Voltage Output (3-Wire)
Order number: 100020358- Ceramic measuring cell
- Extremely high measuring accuracy
- Compact and robust design
- Excellent temperature behavior
- Pressure range 0…2 psi rel.
- 12…33 VDC
- Analog output 0…10 V
- Process connection 1/4"-18 NPT male thread
- Plug-in device, M12 × 1

General data
| EAN | 4047101526714 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 87 g |
Technical Data
| Design | Without display |
| Operating voltage | 12…33 VDC |
| Voltage output | 0…10 V |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0 |
| Ambient temperature | -25…+85 °C |
| Protection class | IP67 |
Mounting accessories
|
PS326-40D-01-LI2UPN8-H1141 | 100017552 |

