Product American Bureau Of Shipping excom
Isolating switching amplifier
1-channel
Order number: 100000683- Transistor output (push-pull)
- Output mode adjustable (open-circuit/closed current mode)
- Input circuits monitored for wire break/short circuit (ON/OFF switchable)
- Complete galvanic isolation
- Input reverse-polarity protected
- Removable cage clamp terminals
- ATEX, IECEx, cUL
- Installation in zone 2
- SIL 2

Technical Data
| Product type | Isolating switching amplifier |
Approval
| TÜV 14 ATEX 147004 X | 435 KB |
| IECEx - TUN 14.0040X | 1363 KB |
| UL - IS-1.315 | 486 KB |
| SIL TÜV Certificate | 888 KB |

