Product INU.P.PHOTOELECT-EZ-ARRAY-IO-LINK11.EN
Pressure Transmitter
With Current Output (2-Wire)
Order number: 100015619- For mobile hydraulic applications
- Fully welded metal measuring cell
- Sealless
- With pressure tip orifice
- Compact and robust design
- Excellent EMC properties
- Excellent accuracy and long-term stability
- Kfz-Norm ISO 16750
- Pressure range 0…100 bar rel.
- 7.5…33 VDC
- Analog output 4…20 mA
- Process connection M14 × 1.5 male thread
- Plug-in device, M12 × 1

General data
| EAN | 4047101518900 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 90 g |

