Product INU.P.LED_LIGHTING-WLS15-PRO.IT
Photoelectric Sensor
Retroreflective Sensor with Polarizing Filter
Order number: 3078193Alternative order number : 78193
- Cable with male end, M12 × 1, 4-pin, PVC, 150 mm
- Protection class IP67
- LED, all-round visible
- Sensitivity adjusted via potentiometer
- Operating voltage: 10…30 VDC
- PNP switching output, changeover

General data
| EAN | 662488781934 |
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 26 g |

