Product  INU.P.INTERFACE-S15C_GPS_MODBUS_IOL.EN

Photoelectric Sensor

Opposed Mode Sensor (Emitter)

Order number: 3033918

Alternative order number : 33918

    • Cable, 2 m
    • Protection class IP67
    • Ambient temperature: -40…+70 °C
    • Operating voltage: 10…30 VDC
#

General data

EAN 662488339180
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85437090990
Country of origin US
Weight 600 g

Select Country

Turck worldwide

to top