Product INS.P.RADAR-T30R.EN
Flow Monitoring
Immersion Sensor without Integrated Processor
Order number: 6870345- Sensor for liquid media
- Calorimetric functionality
- Adjustment via signal processor
- Status indicated via LED chain on signal processor
- Sensor length 80 mm
- Cable device
- 4‐wire connection to the processor

General data
| EAN | 4047101173093 |
| eCl@ss-Code (V5.1.4): | 27273190 -/- Flow meter (not classified) |
| Customs tariff number | 90261029000 |
| Country of origin | DE |
| Weight | 287 g |

