Product  INS.P.RADAR-T30R.DE

Fieldbus cable for fieldbus systems

according to IEC61158-2, 4-pole

Order number: 8900563
    • Fieldbus cable, type A, acc.to IEC 61158-2
    • PVC jacket, orange
    • Oil, gas and sunlight resistant
    • Temperature range -40…+75 °C
    • Cable cross section: 18/7 AWG (0.8 mm2)
    • Open end
    • 7/8" female, straight, stainless steel
    • Cable length 15 m
#

General data

EAN 4047101231922
eCl@ss-Code (V5.1.4): 27060307 -/- Bus cable
Customs tariff number 85444290900
Country of origin DE
Weight 1421 g
Network protocol PROFIBUS-PA

Select Country

Turck worldwide

to top