Product  BRO.P.RADAR-SOLUTIONS.FR

Temperature measuring amplifier

2-channel

Order number: 7580510
    • Input circuits monitored for wire-break and short-circuit
    • Parameterized via PC
    • Complete galvanic isolation
    • Input reverse-polarity protected
    • Removable spring type terminals
    • Power bridge (connector incl. in delivery)
    • ATEX, IECEx, cFM, cUL, NEPSI, INMETRO, Kosha, TS
    • Use in Zone 2
    • SIL 2
#

General data

EAN 4047101311365
eCl@ss-Code (V5.1.4): 27200206 -/- Transducer (temperature)
Customs tariff number 85437090990
Country of origin DE
Weight 173 g

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top