Product  DSH.P.LED_LIGHTING-TL50_PRO.IT

Ultrasonic Sensor

diffuse mode sensor

With Analog Output

Order number: 3053744

Alternative order number : 53744

    • Measuring range adjustable via teach button or control line
    • Response time, adjustable
    • Analog output can be used for voltage or current
    • Teach-in function
    • Convertible output curves
    • Aperture angle of sonic cone 15 °
    • Blind zone: 25 cm
    • Range: 300 cm
#

General data

EAN 662488537449
eCl@ss-Code (V5.1.4): 27272803 -/- Ultrasonic proximity switch
Customs tariff number 85365019000
Country of origin US
Weight 439 g

Select Country

Turck worldwide

to top