Product  BRO.P.WIRELESS-VIBRATION_TEMP_MONITOR.KO

2-Way Splitter

Y-Splitter with Cable, Male M12 × 1 - 2x Female M8 × 1

Order number: 6628176
    • Jacket material: PUR
    • Jacket color: black
    • Suitable for drag chain use
    • Resistant to chemicals, UV radiation and oils
    • Flame-retardant (FT2 in accordance with UL 1581, IEC 60332-2-2)
    • Free from halogen, silicone, PVC and LABS
    • Particularly resistant to abrasion
    • RoHS-compliant
    • Protection class: IP67
    • 4/3-pin
    • Cable length: 0.6/0.6 meter
#

General data

EAN 4047106165369
eCl@ss-Code (V5.1.4): 27250316 -/- Passive sensor/actuator junction
Customs tariff number 85444290900
Country of origin CN
Weight 69 g

Select Country

Turck worldwide

to top