Product  INU.P.SAFETY-SI-RF_NON_CTCT_RF_SWITCH.FR

Photoelectric Sensor

Diffuse Mode Sensor with Fixed-Field Background Suppression

Order number: 3802667

Alternative order number : 802667

    • M12 × 1 male connector, 4-pin
    • Protection classes IP67/IP69K
    • Ambient temperature: -40 °C…+70 °C
    • Operating voltage: 10…30 VDC
    • NPN switching output, light and dark operation
#

General data

EAN 662488018610
eCl@ss-Code (V5.1.4): 27270904 -/- Diffuse mode sensor with background suppression
Customs tariff number 85365019000
Country of origin US
Weight 27 g

Select Country

Turck worldwide

to top