Product BRO.P.PHOTOELECT-LM_LASER_MEASUREMENT.KO
Pressure Transmitter
With Current Output (2-Wire)
Order number: 100000734- Ceramic measuring cell
- Compact and robust design
- Excellent EMC properties
- Pressure range -1…40 bar rel.
- 7…33 VDC
- Analog output 4…20 mA
- Process connection G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
- Connector device, M12 × 1

General data
| EAN | 4047101442137 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 90 g |

