Product BRO.P.PHOTOELECT-LM_LASER_MEASUREMENT.EN
Safety Relay
For OSSD and Potential-Free Contacts
Order number: 3081227Alternative order number : 81227
- Adjustment via DIP switch
- 3 safety switching outputs (NO)
- Max. 6 A
- Operating voltage 24 V AC/DC +‐10 %
- Protection class IP54
- Safety category 4 acc.to ISO 13849-1 (EN 954-1)
- Safety Integrity Level (SIL) 3 per IEC 61508/62061
- Performance level (PL) e per ISO 13849-1
- Stopp category 0 per IEC/EN 60204-1

General data
| EAN | 662488812270 |
| eCl@ss-Code (V5.1.4): | 27371690 -/- Relay (safety technology) |
| Customs tariff number | 85364900990 |
| Country of origin | CN |
| Weight | 262 g |

