Product  INU.P.SAFETY-SLC4_LIGHT_CURTAIN.FR

Pressure Transmitter

With Voltage Output (3-Wire)

Order number: 6837142
    • Ceramic measuring cell
    • Compact and robust design
    • Excellent EMC properties
    • Pressure range 0…750 psi relative
    • 12…33 VDC
    • Analog output 0…10 V
    • Process connection 1/4"-18 NPT male thread
    • Plug-in device, DIN EN 175301-803-A
#

General data

EAN 4047101422054
eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin CH
Weight 90 g

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top