Product INU.P.SAFETY-LS_BASIC_LIGHT_CURTAIN.FR
Flow Monitoring
Immersion Sensor with Integrated Processor
Order number: 6871004- Sensor for liquid media
- Calorimetric principle
- Adjustment via potentiometer
- Status indicated via LED chain
- DC 3-wire, 19.2…28.8 VDC
- NO contact, PNP output
- Connector device, M12 × 1

General data
| EAN | 4047101175349 |
| eCl@ss-Code (V5.1.4): | 27273190 -/- Flow meter (not classified) |
| Customs tariff number | 90261029000 |
| Country of origin | DE |
| Weight | 303 g |

