Product  INU.P.PHOTOELEC-RSD1_EXT_DSPL.IT

Photoelectric Sensor

Opposed Mode Sensor (Receiver)

Order number: 3029832

Alternative order number : 29832

    • M12 × 1 male connector, 4-pin
    • Protection classes IP67/IP69K
    • Ambient temperature: -40 °C…+70 °C
    • Selectable light/dark operation or light operation with alarm function
#

General data

EAN 662488298326
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85365080000
Country of origin CN
Weight 63 g

Select Country

Turck worldwide

to top