Product INU.P.SAFETY-ES_SSA_EB.DE
Ultrasonic Sensor
diffuse mode sensor
With Analog Output
Order number: 3055997Alternative order number : 55997
- Compact design
- Cable, 2 m
- Operating voltage 15…24 VDC
- PNP transistor output and analog output for voltage
- Measuring range adjustable via teach-in
- Blind zone: 30 cm
- Range: 200 cm

General data
| EAN | 662488559977 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 662 g |

