Product  BRO.P.LED_LIGHTING-WLS27.KO

LED Signal Light

Tower Light

Order number: 3010487

Alternative order number : 10487

    • With beeper
    • Individually controllable
    • M30 × 1.5 mechanical screw-in thread
    • Monochrome: Red (COL 2)
    • Cable, 2m
    • Operating voltage 10…30 VDC
    • Beeper max. 92 dB
#

General data

EAN 662488104870
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 304 g

Select Country

Turck worldwide

to top