Product  INS.P.PHOTOELECT-Q4X_ANALOG_SENSOR.IT

Ultrasonic Sensor

diffuse mode sensor

With Analog Output

Order number: 3074834

Alternative order number : 74834

    • LED indicates signal intensity
    • Male connector, 5-pin, 7/8"
    • Temperature compensation selectable via DIP switch
    • Blind zone: 20 cm
    • Range: 800 cm
#

General data

EAN 662488748340
eCl@ss-Code (V5.1.4): 27272803 -/- Ultrasonic proximity switch
Customs tariff number 85365019000
Country of origin US
Weight 635 g

Select Country

Turck worldwide

to top