Product INS.P.PHOTOELECT-Q4X_ANALOG_SENSOR.EN
Inductive Sensor
With Increased Switching Distance
Order number: 15796- Rectangular, height 41 mm
- Plastic, PBT‐GF30‐V0
- Large sensing range
- DC 4-wire, 10…65 VDC
- Changeover contact, NPN output
- Terminal chamber

General data
| EAN | 4047101076745 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365080000 |
| Country of origin | DE |
| Weight | 368 g |

