Product  INS.P.IDENTIF_BCR-IVU-GEN2.EN

Photoelectric Sensor

Opposed Mode Sensor (Emitter/Receiver)

Order number: 3073325

Alternative order number : 73325

    • Male connector 7/8"
    • Protection class IP67
    • Sensitivity adjusted via potentiometer
    • Operating voltage: 90…250 VAC
    • Relay output, changeover (SPDT)
    • Light or dark operation, adjusted via selector switch
#

General data

EAN 662488733254
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85365080000
Country of origin US
Weight 290 g

Select Country

Turck worldwide

to top