Product BID2-G180-AP6-H1141/S220
LED Signal Light
Tower Light
Order number: 3010491Alternative order number : 10491
- With beeper
- Individually controllable
- M30 × 1.5 mechanical screw-in thread
- Multicolor: Green (COL 1) / Red (COL 2) / Yellow (COL 3)
- Cable, 2m
- Operating voltage 10…30 VDC
- Beeper max. 92 dB

General data
| EAN | 662488104917 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | CN |
| Weight | 297 g |
Technical Data
| Design | Smooth barrel |
| Operating voltage | 18…30 VDC |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, ABS/Polycarbonate, Black |
| Ambient temperature | -20…+50 °C |
| Protection class | IP50 |
Mounting accessories
|
PKGC4.5S-10-RSC4.5T/TXL1405 | 6635762 |
Connectivity accessories
|
T18AW3FF25Q1 | 3058393 |

