Product NI2-Q9.5-AP6-0.15-FS4.4X3/S304
Photoelectric Sensor
Triangulation Sensor with Switching Output
Order number: 3065286Alternative order number : 65286
- Foreground and background suppression
- Operating range 100…300 mm
- M12 × 1 connector rotatable by 90°
- Operating voltage 12…30 VDC
- PNP switching output
- Response time of output 64 ms

General data
| EAN | 662488652869 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 89 g |
Technical Data
| Design | Rectangular |
| Construction size | 49.8 x 19.7 x 60 mm, Q50 |
| Operating voltage | 12…30 VDC |
| Output function | NO/NC, PNP |
| Electrical connection | Connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, ABS/Polycarbonate |
| Ambient temperature | -10…+55 °C |
| Protection class | IP67 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

