Product INS.P.WIRELESS-DX80_PB2-PB2_NETWORKS.DE
Photoelectric Sensor
Diffuse Mode Sensor with Adjustable Background Suppression
Order number: 3018369Alternative order number : 18369
- Cable with male end M12 × 1, 5-pin, PUR, 150 mm
- Protection class IP67
- LED all-round visible
- Sensitivity adjusted via potentiometer
- Operating voltage: 10…30 VDC
- Switching output, bipolar
- Light or dark operation

General data
| EAN | 662488183691 |
| eCl@ss-Code (V5.1.4): | 27270904 -/- Diffuse mode sensor with background suppression |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 113 g |

