Product NI20U-S30-AP6X
Actuator And Sensor Cable, PP-EPDM
Extension Cable
Order number: 6934689- M8 female connector, straight, 3-pin
- Stainless steel coupling nut/screw
- M8 female connector, straight, 3-pin
- Sheath material: PP-EPDM
- Sheath color: white
- Resistant to acids and alkaline solutions
- Resistant to detergents and disinfectants
- Resistant to hydrolysis acc. to DIN EN 60068-2-78
- Free from silicone and PVC
- Halogen-free acc. to DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1
- Approvals: Ecolab, FDA
- RoHS and REACH compliant
- Protection classes IP67, IP69K
- Cable length: 50 m

General data
| EAN | 4047101369922 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 1 g |
Technical Data
| Cable length | 50.0 m |
| Ambient temperature | 0…+80 °C |
Data Sheets
| German | 468 KB |
| English | 467 KB |
| French | 468 KB |
| Spanish | 468 KB |
| Czech | 468 KB |
| Dutch | 468 KB |
| Romanian | 468 KB |
| Russian | 725 KB |
| Polish | 469 KB |
| Chinese | 543 KB |
| Turkish | 468 KB |
Approval/Declaration
General Catalog
Product Flyer
| Connectivity for the food industry | 3310 KB |
| M12 Power Product Series | 1863 KB |
Product Overview
Mounting accessories
|
RKS4T-2/TXL
Connection cable, M12 female connector, straight, 3-pin, shielding on coupling nut; cable length: 2 m, jacket material: PUR, black; cULus approval |
6626293 |
|
FSFD54PL-0.5/M16 | 100028355 |
|
BI1.5-EG08-AP6X
Cylindrical, threaded barrel, 8 mm, stainless steel |
4602240 |
|
AIH401-N | 6884269 |

