Product NI20U-MT30-AP6X-H1141
Actuator and Sensor Cable, PVC
Connection Cable
Order number: 6628357- Female M8, straight, 4-pin
- Jacket material: PVC
- Jacket color: gray
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- Protection class: IP67, IP69K
- Cable length: 8.0 m

General data
| EAN | 4047101314410 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 275 g |
Technical Data
| Cable length | 8.0 m |
| Ambient temperature | -5…+80 °C |
Mounting accessories
|
FSFD54PL-0.5/M16 | 100028355 |
|
T30SP6LPQ
Photoelectric sensor, series T30, sensing mode: retro-reflective sensor with polarisation filter, 6 m sensing range, threaded barrel M30 x 1.5 housing with M12 x 1 connector, 10…30 VDC supply voltage, pnp output |
3033439 |
|
AIH401-N | 6884269 |
Connectivity accessories
|
SSD.I.AUTOMOTIVE-GM_GCCL.KO | DP000113_KR |

