Product NI12U-S18-AN6X
LED Linear Light
In the Metal Housing
Order number: 3087954Alternative order number : 87954
- Light beam: 145mm
- Operating voltage: 12…30 VDC
- Protection class: IP50
- Color: White
- Cable, PVC, 2 m
- SMBWLS28RA mounting bracket included in delivery

General data
| EAN | 662488879549 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | MX |
| Weight | 324 g |
Technical Data
| Design | Rectangular |
| Construction size | 183.5 x 28 x 20.9 mm, WLS28-2 |
| Operating voltage | 12…30 VDC |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Metal, AL |
| Ambient temperature | -40…+70 °C |
| Protection class | IP50 |
Mounting accessories
|
PKGC4.5S-10-RSC4.5T/TXL1405 | 6635762 |
|
NI3-M08-AP6X-V1131
Cylindrical; Threaded Barrel; 8 mm; Chrome-plated Brass |
4602930 |
|
TN840/920-Q175L200-H1147 | 7030466 |
|
VAS22-S80E-0.3-RSC5.31T/TXL | 6606506 |

