Product NI12U-EM18-AN6X-H1141
Temperature Detection
Probe
Order number: 9910431- Max. temperature connector: 120°C
- Connection mode: 4-wire connection
- Process connection DN25 acc. to DIN 11851

General data
| EAN | 4047101544237 |
| eCl@ss-Code (V5.1.4): | 27200208 -/- Temperature measurement electrical complete |
| Customs tariff number | 90251900900 |
| Country of origin | IT |
| Weight | 146 g |
Technical Data
| Design | Temperature probe |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless steel, 1.4404 (AISI 316L) |
| Ambient temperature | -40…+120 °C |
| Protection class | IP67 |
| Approvals | cULus |
Mounting accessories
|
TN840/920-Q175L200-H1147 | 7030466 |
|
VAS22-S80E-0.3-RSC5.31T/TXL | 6606506 |
|
PKGC4.5S-10-RSC4.5T/TXL1405 | 6635762 |
Connectivity accessories
|
RSC4.4T-15/TXL1075 | 6636415 |
|
FLTR635-27
Bandpass filter red, 27 mm diameter suitable for LCFxxLEVMP lenses |
3097530 |

