Product  BI20U-M30-VP6X 7M

Pressure Transmitter

With Voltage Output (3-Wire)

Order number: 6836508
    • Fully welded metal measuring cell
    • Pressure range 0…40 bar rel.
    • 12…33 VDC
    • Analog output 0…10 V
    • Process connection G1/2" male thread, back sealing and manometer (combi)
    • Connector device, DIN EN 175301-803-A
#

General data

EAN 4047101399585
eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin CH
Weight 90 g

Technical Data

Design Without display
Operating voltage 12…33 VDC
Output function Analog output voltage
Voltage output 0…10 V
Electrical connection Connector, DIN EN 175301-803 Form A
Housing material Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Ambient temperature -30…+85 °C
Protection class IP65
Approvals CE, Metrological certification (RUS), cULus

Mounting accessories

100028355
4602240
6884269

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top