Product BI10U-M18-VN6X
Vibration & Temperature Sensor
With Serial Interface
Modbus RTU
Order number: 3806276Alternative order number : 806276
- For detecting temperature and vibration values
- Robust aluminum housing
- Protection class IP67
- PVC cable, 2.09 m, with M12 × 1 male connector, 5-pin
- Shock resistant up to 400 g
- BWA-BK-022 mounting plate kit included in delivery
- Temperature measuring range: -40…105 °C
- Resolution: 1 °C
- Accuracy: ± 3 °C
- Vibration measuring range: 0…46 mm/s RMS
- Frequency range: 10…4000 Hz
- Accuracy: ± 10 % at 25 °C
- Operating voltage: 10…24 VDC or 3.6…5.5 VDC
- RS485 interface, supports Modbus RTU

General data
| EAN | 662488048174 |
| Customs tariff number | 90318080000 |
| Country of origin | US |
| Weight | 133.81 g |
Technical Data
| Design | Rectangular |
| Construction size | 30 x 13.25 x 30 mm, QM30VT |
| Operating voltage | 10…24 VDC |
| Communication protocol | Modbus RTU, RS485 |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 2.090 m |
| Housing material | Aluminium, AL, Black-finished |
| Ambient temperature | -40…+105 °C |
| Protection class | IP67 |
Mounting accessories
|
NI3-M08-AP6X-V1131
Cylindrical; Threaded Barrel; 8 mm; Chrome-plated Brass |
4602930 |
|
TN840/920-Q175L200-H1147 | 7030466 |
|
VAS22-S80E-0.3-RSC5.31T/TXL | 6606506 |

