Product BI10U-M18-AN6X-H1141
Photoelectric Sensor
Opposed Mode Sensor (Receiver)
Order number: 3037146Alternative order number : 37146
- 7/8" connector, 3-pin
- Protection class IP67
- Ambient temperature: -40…+70 °C
- Modulation frequency A, requires transmitters with the same frequency
- Operating voltage 10…30 VDC
- Bi-modal switching output (NPN or PNP, depending on connection)

General data
| EAN | 662488371463 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 362 g |
Technical Data
| Design | Tube |
| Construction size | M30 x 1.5 |
| Operating voltage | 10…30 VDC |
| Output function | Connection programmable, PNP/NPN |
| Electrical connection | Connector, 7/8″ |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
| Special features | Encapsulated |
Mounting accessories
|
NI3-M08-AP6X-V1131
Cylindrical; Threaded Barrel; 8 mm; Chrome-plated Brass |
4602930 |
|
TN840/920-Q175L200-H1147 | 7030466 |
|
VAS22-S80E-0.3-RSC5.31T/TXL | 6606506 |
Connectivity accessories
|
T18AW3FF25Q1 | 3058393 |

